Component reference

Automated end-of-line inspection with integrated gripping and rotating functions

Gripper | Components | Mechanical and plant engineering

2-Jaw Parallel Rotary Grippers
Series REP2000

  • Compact combination of rotary and gripper unit
  • Self locking mechanism in case of power drop
  • Control via IO-Link
more
1. 2-jaw parallel grippers
  • Compact combination of rotary and gripper unit
  • Self locking mechanism in case of power drop
  • Control via IO-Link
more
Task & Solution

In a modular end-of-line inspection system from stoba, a complex injection-molded part is handled automatically and inspected using camera-based technology. The Zimmer Group’s REP2000 electric 2-jaw parallel rotary gripper precisely grips the component, rotates it at high speed, and simultaneously monitors the gripper’s position. This allows the relevant inspection features to be reliably captured from various perspectives. The compact grip-and-rotate unit helps stoba achieve a cycle time of just three seconds and ensure reliable 24/7 operation.


CONTACT US

Personal data
Message